1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UGHN UG Tool Bit (Blade Type) for Outer Diameter Parting-Off and Grooving

UGHN UG Tool Bit (Blade Type) for Outer Diameter Parting-Off and Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,656.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade type blade for grooving and parting-off. Reinforced insert clamping force.

Part Number
UGHN265
UGHN322
UGHN323
UGHN324
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Turning Diameter / Pilot Hole Diameter / Parting Diameter
(mm)
Groove Depth
(mm)
Shank height H
(mm)
L1
(mm)
Supported Insert 2 H1
(mm)
H2
(mm)
Compatible Tool Block

฿ 4,656.00

MME HOLDER 1 Piece(s) 15 Day(s) 5.180354110KGT5○2621.4KGBN26-25 / KGBN26-20

฿ 5,127.00

MME HOLDER 1 Piece(s) 40 Day(s) 2.250201.6150KGT2○3225KGBN32-25 / KGBN32-20

฿ 5,127.00

MME HOLDER 1 Piece(s) 12 Day(s) 3.1100452.35150KGT3○3225KGBN32-25 / KGBN32-20

฿ 5,127.00

MME HOLDER 1 Piece(s) 40 Day(s) 4.1100453.2150KGT4○3225KGBN32-25 / KGBN32-20

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cut Off Selfishly No Preferred Hand Number of corners for tip use 1 Corner
Supported Insert 1 KGT Wrench UGS1