1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heel Reset Strap Clamp

Heel Reset Strap Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·S45C, HRC35, black oxide coating finish type.
·It can be used with a double-cam handle for a wide range of applications.
[Applications]
·As a presser for workpieces.
·As a jig for clamping.

 
Part Number
HRC-10
HRC-20
HRC-30
HRC-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)

฿ 924.00

NWS HEEL REST STRAP CLAMP 1 Piece(s) 5 Day(s) 91660143273544

฿ 1,196.00

NWS HEEL REST STRAP CLAMP 1 Piece(s) 5 Day(s) 12259018531149108

฿ 1,429.99

NWS HEEL REST STRAP CLAMP 1 Piece(s) 14 Day(s) 1632100205713510330

฿ 1,793.68

NWS HEEL REST STRAP CLAMP 1 Piece(s) 19 Day(s) 1938115226417612560

Loading...

  1. 1

Basic Information

Base Width S45C Specifications Black oxide finish Hardness HRC35°