1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slot Heel Strap Clamp

NWS SLOT HEEL STRAP CLAMP

Slot Heel Strap Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,250.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A slotted heel strap clamp with a black oxide coating finish.
Material: S45C

 
Part Number
SHC-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,250.25

NWS SLOT HEEL STRAP CLAMP 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Use 16 A(mm) 32 B(mm) 100
C(mm) 20 D(mm) 57 E(mm) 13
F(mm) 10 G(mm) 8 H(mm) 8
Mass(g) 305 Base Width S45C Specifications Black oxide finish
Hardness HRC35°

Please check the type/dimensions/specifications of the part SHC-30 in the Slot Heel Strap Clamp series.