(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For press die holders. Materials: S 45C, forgings, hardness: HRC 30 to 40, black oxide coating finish type.
Part Number |
---|
TBM-22150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | G (mm) | Thread & Pitch | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,885.00 | NWS T-SLOT BOLT | 1 Piece(s) | 5 Day(s) | 22 | 22 | 40 | 38 | 14 | 13 | 27 | 150 | M22P=2.5 | 590 |
Loading...
Finishing | S45C (Forged product) |
---|
Please check the type/dimensions/specifications of the part TBM-22150 in the T-Slot Bolt series.
Part Number |
---|
TBM-12175 |
TBM-12200 |
TBM-1250 |
TBM-22175 |
TBM-22200 |
TBM-24100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | G (mm) | Thread & Pitch | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 579.09 | 1 Piece(s) | 5 Day(s) | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 175 | M12P=1.75 | 170 | ||
฿ 614.99 | 1 Piece(s) | 5 Day(s) | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 200 | M12P=1.75 | 196 | ||
฿ 364.00 | 1 Piece(s) | 19 Day(s) | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 50 | M12P=1.75 | 76 | ||
฿ 2,061.00 | 1 Piece(s) | 5 Day(s) | 22 | 22 | 40 | 38 | 14 | 13 | 27 | 175 | M22P=2.5 | 650 | ||
฿ 1,591.79 | 1 Piece(s) | 5 Day(s) | 22 | 22 | 40 | 38 | 14 | 13 | 27 | 200 | M22P=2.5 | 720 | ||
฿ 1,561.86 | 1 Piece(s) | 5 Day(s) | 24 | 24 | 50 | 44 | 16 | 15 | 31 | 100 | M24P=3.0 | 630 |
How can we improve?
How can we improve?