1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
T-Slot Bolt (Part Number)

NWS T-SLOT BOLT

T-Slot Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For press die holders. Materials: S 45C, forgings, hardness: HRC 30 to 40, black oxide coating finish type.

Part Number
TBM-1250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Thread & Pitch Mass
(g)

฿ 364.00

NWS T-SLOT BOLT 1 Piece(s) 19 Day(s) 12122622761350M12P=1.7576

Loading...

  1. 1
 

Basic Information

Finishing S45C (Forged product)

Please check the type/dimensions/specifications of the part TBM-1250 in the T-Slot Bolt series.

Products with similar specification

Part Number
TBM-12150
TBM-12175
TBM-12200
TBM-1275
TBM-16100
TBM-16125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Thread & Pitch Mass
(g)

฿ 547.71

1 Piece(s) 5 Day(s) 121226227613150M12P=1.75150

฿ 579.09

1 Piece(s) 5 Day(s) 121226227613175M12P=1.75170

฿ 614.99

1 Piece(s) 5 Day(s) 121226227613200M12P=1.75196

฿ 434.00

1 Piece(s) 19 Day(s) 12122622761375M12P=1.7589

฿ 590.00

10 Piece(s) 19 Day(s) 161632278816100M16P=2.0200

฿ 928.00

1 Piece(s) 11 Day(s) 161632278816125M16P=2.0240