1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Nuts

Heavy Nuts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·S45C, HRC35, black oxide coating finish type.
・ Strong tightening is possible.

 
Part Number
8M-HN
10M-HN
12M-HN
14M-HN
16M-HN
18M-HN
20M-HN
22M-HN
24M-HN
30M-HN
36M-HN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
Mass
(g)

฿ 97.28

NWS CLAMPING NUTS WASHERS 1 Piece(s) 14 Day(s) M8-1.2513810

฿ 97.90

NWS CLAMPING NUTS WASHERS 1 Piece(s) 19 Day(s) M10-1.5171014

฿ 114.40

NWS CLAMPING NUTS WASHERS 1 Piece(s) 10 Day(s) M12-1.75191219

฿ 121.54

NWS CLAMPING NUTS WASHERS 1 Piece(s) 12 Day(s) M14-2.0221430

฿ 155.73

NWS CLAMPING NUTS WASHERS 1 Piece(s) 10 Day(s) M16-2.0241536

฿ 176.32

NWS CLAMPING NUTS WASHERS 1 Piece(s) 12 Day(s) M18-2.5271855

฿ 206.94

NWS CLAMPING NUTS WASHERS 1 Piece(s) 12 Day(s) M20-2.5302074

฿ 242.38

NWS CLAMPING NUTS WASHERS 1 Piece(s) 19 Day(s) M22-2.5322289

฿ 309.65

NWS CLAMPING NUTS WASHERS 1 Piece(s) 10 Day(s) M24-3.03624131

฿ 400.00

NWS HEAVY NUT 1 Piece(s) 1 Day(s) M30-3.54630278

฿ 440.62

NWS HEAVY NUT 1 Piece(s) 31 Day(s) M36-4.05536430

Loading...

  1. 1

Basic Information

Finishing S45C Features HRC35 Processing Black oxide finish