1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupling nut S45C (8M-CN)

NWS CLAMPING NUTS

Coupling nut S45C (8M-CN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· S45C, HRC25 to 30°, black oxide finish type

Part Number
8M-CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
Type Mass
(g)

฿ 152.79

NWS CLAMPING NUTS 1 Piece(s) 12 Day(s) M81322Normal size17

Loading...

  1. 1
 

Basic Information

Finishing S45C Heat Coating HRC25~30゜ Old No. Black oxide finish

Please check the type/dimensions/specifications of the part 8M-CN in the Coupling nut S45C series.

Products with similar specification

Part Number
10M-CN
10M-CNL
12M-CN
12M-CNL
14M-CN
16M-CN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
Type Mass
(g)

฿ 172.35

1 Piece(s) 12 Day(s) M101725Normal size34

฿ 278.64

1 Piece(s) 5 Day(s) M101730L Size41

฿ 192.00

1 Piece(s) 12 Day(s) M121929Normal size47

฿ 314.70

1 Piece(s) 31 Day(s) M121936L Size57

฿ 228.00

1 Piece(s) 12 Day(s) M142232Normal size68

฿ 253.00

1 Piece(s) 10 Day(s) M162436Normal size84