(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The lower fastening nut head on the Z type makes the clamp easier to work with
Features | The lower fastening nut head on the Z type makes the clamp easier to work with. |
---|
Please check the type/dimensions/specifications of the part ZC-3025 in the Z-Clamp series.
Part Number |
---|
ZC-3031 |
ZC-6L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | G (mm) | I (mm) | Mass (g) | Note | J (mm) | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,679.83 | 1 Piece(s) | 6 Day(s) | 50 | 80 | 315 | 108 | 32 | 34 | 50 | 50 | 50 | 9000 | 1 Unit | - | - | ||
฿ 6,426.41 | 1 Piece(s) | 6 Day(s) | 22 | 45 | 150 | 62 | 26 | 17 | 15 | 24 | 22 | 3400 | 2 pcs set | 12 | 16 |
How can we improve?
How can we improve?