(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All machined objects during manufacturing work can be clamped straight away
Part Number |
---|
1612-CK |
1614-CK |
1814-CK |
1816-CK |
2016-CK |
2018-CK |
2218-CK |
2220-CK |
2418-CK |
2420-CK |
2620-CK |
2622-CK |
2822-CK |
2824-CK |
S1008-CK |
S1210-CK |
S1410-CK |
S1412-CK |
S1612-CK |
S1614-CK |
S1814-CK |
S1816-CK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Table Slot Distance (mm) | Screw Diameter (mm) | Step Block | Step Clamp | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 40,059.56 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 16 | 12 | G | B | 15500 | ||
฿ 40,433.27 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 16 | 14 | G | B | 15300 | ||
฿ 40,584.81 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 18 | 14 | G | B | 15500 | ||
฿ 42,716.49 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 18 | 16 | G | C | 18100 | ||
฿ 42,974.08 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 20 | 16 | G | C | 18200 | ||
฿ 49,462.06 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 20 | 18 | G | D | 22350 | ||
฿ 49,888.85 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 22 | 18 | G | D | 22500 | ||
฿ 51,396.70 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 22 | 20 | G | D | 24450 | ||
฿ 49,911.60 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 24 | 18 | G | D | 22650 | ||
฿ 51,411.87 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 24 | 20 | G | D | 24550 | ||
฿ 51,884.15 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 26 | 20 | G | D | 25000 | ||
฿ 77,390.85 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 26 | 22 | H | E | 36000 | ||
฿ 78,289.93 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 28 | 22 | H | E | 36600 | ||
฿ 83,037.70 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 28 | 24 | H | E | 38600 | ||
฿ 24,313.26 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 10 | 8 | F | A | 6250 | ||
฿ 24,919.42 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 12 | 10 | F | A | 7050 | ||
฿ 24,910.87 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 14 | 10 | F | A | 7260 | ||
฿ 27,219.65 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 14 | 12 | F | B | 8630 | ||
฿ 27,270.68 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 16 | 12 | F | B | 8700 | ||
฿ 27,856.71 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 16 | 14 | F | B | 9900 | ||
฿ 28,008.25 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 18 | 14 | F | B | 10100 | ||
฿ 29,995.85 | NWS STANDARD TYPE CLAMPING KIT | 1 Piece(s) | 5 Day(s) | 18 | 16 | F | C | 11750 |
Loading...
Features | Makes mounting workpieces quick and easy. No auxiliary materials required for mounting the workpieces. No need for set timing for mounting the workpieces. Reduces efforts required for mounting the workpieces. |
---|
How can we improve?
How can we improve?