(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for preventing chattering and misalignment of warped workpieces. Support area is lifted by spring action, and vibration and misalignment can be prevented easily for each workpiece by fixing with bolts
Part Number |
---|
PB-3655 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Use | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | A±0.01 (mm) | B±0.02 (mm) | Product Model | C±0.01 (mm) | D±0.01 (mm) | R (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,006.29 | NWS PILLOW BLOCK | 1 Piece(s) | 5 Day(s) | 36 | 61 | 55 | 8 | M8 | 20 | 17 | 14 | φ 36 | M6 | φ3 | M20 | M10 | 40 | 430 |
Loading...
Base Width | S45C | Reset Bolt | Ideal for preventing vibration and misalignment of warped workpieces. Support area is lifted by spring action, and vibration and misalignment can be prevented easily for the warping of each workpiece by fixing with bolts. | Hardness | HRC40° |
---|
Please check the type/dimensions/specifications of the part PB-3655 in the Pillow Block series.
Part Number |
---|
PB-4270 |
PB-5085 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Use | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | A±0.01 (mm) | B±0.02 (mm) | Product Model | C±0.01 (mm) | D±0.01 (mm) | R (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,698.26 | 1 Piece(s) | 5 Day(s) | 42 | 79 | 70 | 9 | M10 | 25 | 25 | 17 | φ42 | M8 | φ4 | M24 | M12 | 50 | 730 | ||
฿ 7,522.08 | 1 Piece(s) | 5 Day(s) | 50 | 100 | 87 | 10 | M12 | 30 | 20 | 20 | φ52 | M10 | φ5 | M30 | M16 | 60 | 1300 |
How can we improve?
How can we improve?