1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speedy Lock, SLN-12

Speedy Lock, SLN-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,093.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for thin workpieces and clamping mass production products. Irregular articles can also be clamped with ease. Clamping operation is quick and easy. Compact design and large stroke make it convenient for jig design. The material and hardness are suitable for repeated operation, and the contact surface does not cling to workpieces and lock screws

 
Part Number
SLN-8
SLN-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
I Bolt

฿ 1,093.65

NWS SPEADY LOCK 1 Piece(s) 31 Day(s) 2411612.83M8 P=1.2511.517205

฿ 2,460.00

NWS SPEADY LOCK 1 Piece(s) 16 Day(s) 3013.5917.85M12 P=1.7514.522508

Loading...

  1. 1

Basic Information

Base Width S45C Reset Bolt Ideal for thin workpieces and clamping mass production products. Clamps objects easily even if they are deformed. Clamping is easy and speedy. Compact design makes it convenient for large strokes and jig designs. The material and hardness are suitable for repeated operations, and the contact surface does not settle onto workpieces and lock screws Hardness HRC35