1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
T-Slot Mini Clamp (Part Number)

NWS T-SLOT MINI CLAMP

T-Slot Mini Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,140.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for clamping thin workpieces.
· Setup can be completed easily by using the T-groove.
· Simply tighten the enamel screw with a wrench and it is ready to use.

 
Part Number
TMC-1828
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
Product Model Mass
(g)

฿ 13,594.75

NWS T-SLOT MINI CLAMP 1 Piece(s) 5 Day(s) 17.528.5197.928.9502955M8X20M8X2065580

Loading...

  1. 1

Basic Information

Base Width S45C Reset Bolt Ideal for clamping thin workpiece. By using the T-groove, setup can be completed easily. Simply tighten the enamel screw with a wrench and it is ready to use. Hardness HRC35°

Please check the type/dimensions/specifications of the part TMC-1828 in the T-Slot Mini Clamp series.

Products with similar specification

Part Number
TMC-1218
TMC-1422
TMC-1625
TMC-2032
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
Product Model Mass
(g)

฿ 10,140.13

1 Piece(s) 5 Day(s) 10.817.512.77.223.2412248M6X16M6X1254180

฿ 10,845.20

1 Piece(s) 5 Day(s) 13.822.215.87.124.1412446M6X16M6X1654300

฿ 12,199.77

1 Piece(s) 5 Day(s) 15.825.415.87.127.1502755M8X20M8X1665440

฿ 14,274.57

1 Piece(s) 5 Day(s) 19.731.725.411.433.9503455M10X22M10X2565800