(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for clamping thin workpieces.
· Setup can be completed easily by using the T-groove.
· Simply tighten the enamel screw with a wrench and it is ready to use.
Base Width | S45C | Reset Bolt | Ideal for clamping thin workpiece. By using the T-groove, setup can be completed easily. Simply tighten the enamel screw with a wrench and it is ready to use. | Hardness | HRC35° |
---|
Please check the type/dimensions/specifications of the part TMC-1625 in the T-Slot Mini Clamp series.
Part Number |
---|
TMC-1218 |
TMC-1422 |
TMC-1828 |
TMC-2032 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Use | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | A±0.01 (mm) | Product Model | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,140.13 | 1 Piece(s) | 5 Day(s) | 10.8 | 17.5 | 12.7 | 7.2 | 23.2 | 41 | 22 | 48 | M6X16 | M6X12 | 54 | 180 | ||
฿ 10,845.20 | 1 Piece(s) | 5 Day(s) | 13.8 | 22.2 | 15.8 | 7.1 | 24.1 | 41 | 24 | 46 | M6X16 | M6X16 | 54 | 300 | ||
฿ 13,594.75 | 1 Piece(s) | 5 Day(s) | 17.5 | 28.5 | 19 | 7.9 | 28.9 | 50 | 29 | 55 | M8X20 | M8X20 | 65 | 580 | ||
฿ 14,274.57 | 1 Piece(s) | 5 Day(s) | 19.7 | 31.7 | 25.4 | 11.4 | 33.9 | 50 | 34 | 55 | M10X22 | M10X25 | 65 | 800 |
How can we improve?
How can we improve?