(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The NSS free vise features a simple construction which is safe, reliable, and sturdy for workpiece mounting, usable on a semi-permanent basis. Use this free vise if the workpiece is too large for a normal vise or mounting clamp
Part Number |
---|
FV-350 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | M (mm) | N (mm) | O (mm) | V (mm) | W (mm) | P (mm) | V (mm) | W (mm) | Features | Clamping Ability TON | Bolts Used | Applicable Step Key |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,994.36 ฿ 26,477.45 | NWS FREE VISE | 1 Pack(s) | 2 Pieces Per Package | 14 Day(s) | 126 | 70 | 70 | 14.5 | 29 | 55 | 25 | 6 | 5 | 82 | 10 | 60 | 15 | 40 | 16 | 19 | 5300 | 2.0~2.3 | 1/2.12.14 | FK-16 |
Loading...
Material | Simple construction with free left/right movement. No limit to tightening height. Robust durability. |
---|
How can we improve?
How can we improve?