1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Free Vise【2 Pieces Per Package】 (Part Number)

NWS FREE VISE

Free Vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 35,994.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The NSS free vise features a simple construction which is safe, reliable, and sturdy for workpiece mounting, usable on a semi-permanent basis. Use this free vise if the workpiece is too large for a normal vise or mounting clamp

 
Part Number
FV-450 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipD
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
M
(mm)
N
(mm)
O
(mm)
V
(mm)
W
(mm)
P
(mm)
V
(mm)
W
(mm)
Features Clamping Ability TON Bolts Used Applicable Step Key

฿ 50,289.83

฿ 36,440.01

NWS FREE VISE 1 Pack(s)

2 Pieces Per Package

19 Day(s) 1808585173692308598127018491824123002.5~2.85/8 16.FK-18

Loading...

  1. 1

Basic Information

Material Simple construction with free left/right movement. No limit to tightening height. Robust durability.

Please check the type/dimensions/specifications of the part FV-450 in the Free Vise series.

Products with similar specification

Part Number
FV-350
FV-550
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipD
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
M
(mm)
N
(mm)
O
(mm)
V
(mm)
W
(mm)
P
(mm)
V
(mm)
W
(mm)
Features Clamping Ability TON Bolts Used Applicable Step Key

฿ 35,994.36

1 Pack(s)

2 Pieces Per Package

14 Day(s) 126707014.5295525658210601540161953002.0~2.31/2.12.14FK-16

฿ 77,630.90

1 Pack(s)

2 Pieces Per Package

35 Day(s) 190110105214289.536107125138525602030313003.5~3.83/4.18.20.FK-20