(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2 types are available: one for flat surfaces and the other for black leather.
Suitable for machining thin materials.
Prevents floating.
Simply inserted and tightened with a wrench.
Part Number |
---|
TC-16BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Use | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | A±0.01 (mm) | B±0.02 (mm) | Product Model | Application | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,153.44 | NWS SALIDE CLAMP TYPE BGS | 1 Piece(s) | 5 Day(s) | 87.1 | 100 | 39.0 | 48 | 68.0 | 30 | 14 | 50 | 40 | M16 | 8 | 12.5 | For Flat Surface | 1400 |
Loading...
Base Width | S45C | Specifications | Black Oxide Finishing | Hardness | HRC38° |
---|
Please check the type/dimensions/specifications of the part TC-16BG in the Slide Clamp BSG Type series.
Part Number |
---|
TC-08BG |
TC-08BS |
TC-12BG |
TC-12BS |
TC-16BS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Use | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | A±0.01 (mm) | B±0.02 (mm) | Product Model | Application | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,004.76 | 1 Piece(s) | 5 Day(s) | 46.5 | 65 | 19.5 | 23 | 33.5 | 16 | 7 | 40 | 25 | M08 | 5 | 7.4 | For Flat Surface | 220 | ||
฿ 7,923.95 | 1 Piece(s) | 5 Day(s) | 45.1 | 65 | 19.5 | 23 | 33.5 | 16 | 7 | 40 | 25 | M08 | 5 | 7.4 | For Black Scale | 220 | ||
฿ 10,292.21 | 1 Piece(s) | 5 Day(s) | 67.1 | 85 | 29.0 | 33 | 48.0 | 22 | 12 | 50 | 35 | M12 | 6 | 9.0 | For Flat Surface | 650 | ||
฿ 10,292.21 | 1 Piece(s) | 5 Day(s) | 65.1 | 85 | 29.0 | 33 | 48.0 | 22 | 12 | 50 | 35 | M12 | 6 | 9.0 | For Black Scale | 650 | ||
฿ 13,153.44 | 1 Piece(s) | 5 Day(s) | 85.6 | 100 | 39.0 | 48 | 68.0 | 30 | 14 | 50 | 40 | M16 | 8 | 12.5 | For Black Scale | 1400 |
How can we improve?
How can we improve?