1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Slide Clamp BSG Type (Part Number)

NWS SALIDE CLAMP TYPE BGS

Slide Clamp BSG Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,923.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 types are available: one for flat surfaces and the other for black leather.
Suitable for machining thin materials.
Prevents floating.
Simply inserted and tightened with a wrench.

 
Part Number
TC-08BG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

฿ 8,004.76

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 46.56519.52333.51674025M0857.4For Flat Surface220

Loading...

  1. 1

Basic Information

Base Width S45C Specifications Black Oxide Finishing Hardness HRC38°

Please check the type/dimensions/specifications of the part TC-08BG in the Slide Clamp BSG Type series.

Products with similar specification

Part Number
TC-08BS
TC-12BG
TC-12BS
TC-16BG
TC-16BS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

฿ 7,923.95

1 Piece(s) 5 Day(s) 45.16519.52333.51674025M0857.4For Black Scale220

฿ 10,292.21

1 Piece(s) 5 Day(s) 67.18529.03348.022125035M1269.0For Flat Surface650

฿ 10,292.21

1 Piece(s) 5 Day(s) 65.18529.03348.022125035M1269.0For Black Scale650

฿ 13,153.44

1 Piece(s) 5 Day(s) 87.110039.04868.030145040M16812.5For Flat Surface1400

฿ 13,153.44

1 Piece(s) 5 Day(s) 85.610039.04868.030145040M16812.5For Black Scale1400