1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Clamp BSG Type

Slide Clamp BSG Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,923.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 types are available: one for flat surfaces and the other for black leather.
Suitable for machining thin materials.
Prevents floating.
Simply inserted and tightened with a wrench.

 
Part Number
TC-08BG
TC-08BS
TC-12BG
TC-12BS
TC-16BG
TC-16BS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

฿ 8,004.76

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 46.56519.52333.51674025M0857.4For Flat Surface220

฿ 7,923.95

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 45.16519.52333.51674025M0857.4For Black Scale220

฿ 10,292.21

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 67.18529.03348.022125035M1269.0For Flat Surface650

฿ 10,292.21

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 65.18529.03348.022125035M1269.0For Black Scale650

฿ 13,153.44

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 87.110039.04868.030145040M16812.5For Flat Surface1400

฿ 13,153.44

NWS SALIDE CLAMP TYPE BGS 1 Piece(s) 5 Day(s) 85.610039.04868.030145040M16812.5For Black Scale1400

Loading...

  1. 1

Basic Information

Base Width S45C Specifications Black Oxide Finishing Hardness HRC38°