1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Slide Clamp A Type (Part Number)

NWS SLIDE CLAMP TYPE A

Slide Clamp A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,579.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for clamping thin workpieces.
· Tightening is performed while pressing the toe (tip) downward against the workpiece, preventing the workpiece from lifting.
· Built-in push screws are heat-treated and excellent in durability.
· To operate, just tighten with the wrench

Part Number
TC-3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Product Model Mass
(g)
Cap Screw

฿ 22,691.33

NWS SLIDE CLAMP TYPE A 1 Piece(s) 5 Day(s) 2446126035.520.531141801150M20

Loading...

  1. 1
 

Basic Information

Base Width S45C Reset Bolt Ideal for clamping thin workpieces. Tightening is performed while pressing the tip against the downward direction, preventing the workpiece from lifting. Specifications Black Oxide Finishing

Please check the type/dimensions/specifications of the part TC-3A in the Slide Clamp A Type series.

Products with similar specification

Part Number
TC-1A
TC-2A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Product Model Mass
(g)
Cap Screw

฿ 13,579.58

1 Piece(s) 5 Day(s) 22369281714.52212103480M14

฿ 18,983.50

1 Piece(s) 5 Day(s) 223694728.516.52512143650M16