1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Clamp A Type

Slide Clamp A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,579.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for clamping thin workpieces.
· Tightening is performed while pressing the toe (tip) downward against the workpiece, preventing the workpiece from lifting.
· Built-in push screws are heat-treated and excellent in durability.
· To operate, just tighten with the wrench

Part Number
TC-1A
TC-2A
TC-3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Product Model Mass
(g)
Cap Screw

฿ 13,579.58

NWS SLIDE CLAMP TYPE A 1 Piece(s) 5 Day(s) 22369281714.52212103480M14

฿ 18,983.50

NWS SLIDE CLAMP TYPE A 1 Piece(s) 5 Day(s) 223694728.516.52512143650M16

฿ 22,691.33

NWS SLIDE CLAMP TYPE A 1 Piece(s) 5 Day(s) 2446126035.520.531141801150M20

Loading...

  1. 1
 

Basic Information

Base Width S45C Reset Bolt Ideal for clamping thin workpieces. Tightening is performed while pressing the tip against the downward direction, preventing the workpiece from lifting. Specifications Black Oxide Finishing