1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Sealer (Vacuum Generator)

NWS MILLING SCROLL CHUCKS

Pressure Sealer (Vacuum Generator)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 92,397.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Vacuum adsorption on thin non-magnetic workpieces.
·This product requires no vacuum pump and uses air pressure from a compressor.
·It can be operated at hand during machining with a vacuum chuck.
·Adjustable for air flow rate.

 
Part Number
QME-20M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 92,397.45

฿ 81,078.76

NWS MILLING SCROLL CHUCKS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 331 B(mm) 320 C(mm) 280
D(mm) 161.5 E(mm) 150 F(mm) 85
Air Consumption Amount(l/min) 46 Inhalation air flow(l/min) 24 Mass(kg) 3.9
Note Field Built-in Retaining Circuit With an Air Pressure Adjustment Valve

Please check the type/dimensions/specifications of the part QME-20M in the Pressure Sealer (Vacuum Generator) series.