1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jig Liner for MC

Jig Liner for MC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,097.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Height-adjustment liner.
· Liner that can adjust height with B dimension from 4-20 mm.
· Each liner size can be layered during use.

Part Number
HC-5550-1620
HC-5575-1620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Mass
(g)

฿ 2,097.47

NWS HIGHT CYLINDER 1 Piece(s) 12 Day(s) 50(±0.01)750

฿ 2,547.39

NWS HIGHT CYLINDER 1 Piece(s) 19 Day(s) 75(±0.01)1140

Loading...

  1. 1
 

Basic Information

Finishing S45C Heat Coating HRC45° Features Optimum for positioning/height adjustment. Can perform stable repetition by top and bottom surface quenching polishing. M16/M20 shared type. Attached washer can be inserted to use the M16 bolt, and if the washer is not used, the M20 bolt can be used.
Accessory Washer (CFW-16)