(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The tip is fully heat treated and can withstand long-term use.
· Since a spring is built into the grip, there is no effort wasted during work.
Part Number |
---|
DD-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,189.86 | NWS DRILL DRIFT | 1 Piece(s) | 10 Day(s) |
Loading...
Product Classification | Accessories | A(mm) | 380 | B(mm) | 6 |
---|---|---|---|---|---|
C(mm) | 6 | D(mm) | 50 | E(mm) | 80 |
F(mm) | 250 | G(mm) | 27 | Taper | MT-2~MT-4 |
Mass(kg) | 1.2 | Features | Simple and reliable work is possible. Easy to operate, cutlery preservation, reliable work, durable and robust, tip is fully heat treated and can bear long-term use. Since the spring is inserted inside the grip, wasteful effort is not needed for the work. |
Please check the type/dimensions/specifications of the part DD-24 in the NEW STRONG Drill Drift series.
How can we improve?
How can we improve?