1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Parallel

Steel Parallel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,481.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel parallel is fully heat-treated high quality steel material with finish polishing performed on four sides, excluding both end surfaces. Use as a square stand

 
Part Number
HGP-100
HGP-101
HGP-102
HGP-103
HGP-104
HGP-105
HGP-106
HGP-107
HGP-108
HGP-109
HGP-110
HGP-111
HGP-114
HGP-115
HGP-116
HGP-117
HGP-119
HGP-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength (L)
(mm)
Width (W)
(mm)
Height (H)
(mm)
Mass
(g)

฿ 3,481.79

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 10081280

฿ 3,565.63

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 100815100

฿ 3,731.80

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1001015130

฿ 4,077.38

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1001020170

฿ 4,149.49

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1001025220

฿ 4,075.87

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1001215160

฿ 4,147.98

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1001220210

฿ 4,680.81

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1001225260

฿ 5,715.18

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1501620420

฿ 4,600.55

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1501625530

฿ 6,273.80

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 1501630640

฿ 6,431.41

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 2002025880

฿ 7,314.34

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 25025301640

฿ 8,005.33

NWS HARDEND GROUND PARALLEL 1 Piece(s) 19 Day(s) 25025402200

฿ 8,937.24

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 25025502750

฿ 9,775.65

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 30028402950

฿ 11,500.69

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 30038505000

฿ 12,970.74

NWS HARDEND GROUND PARALLEL 1 Piece(s) 45 Day(s) 30038757500

Loading...

  1. 1

Basic Information

Product Type Surface Plate Tool Material Other Hardness HRC45°
Accuracy Width x height±0.01, length±0.5 Body / Option Main Body Material S45C
Finish 4 Faces Polished