1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Precision Universal Vise (Part Number)

NWS PRECISION UNIVERSAL VISE

Precision Universal Vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 658,166.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision Angle Vise

 
Part Number
UV-120 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Features

฿ 658,166.00

฿ 464,599.38

NWS PRECISION UNIVERSAL VISE 1 Piece(s) 92 Day(s) 231128531102703001801201843000

Loading...

  1. 1

Basic Information

Length Direction 0゜~45゜ Base Vibration 360゜ Precision Angle Vise

Please check the type/dimensions/specifications of the part UV-120 in the Precision Universal Vise series.

Products with similar specification

Part Number
UV-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipD
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Features

฿ 999,999,999.00

1 Piece(s) Quote 1377532801601801107012.512000