1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Angle Vise

Open Angle Vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 106,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Base Vibration 360°

Part Number
HHY-100SALE
HHY-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
M
(mm)
Features

฿ 106,915.00

฿ 80,186.25

NWS OPEN ANGLE VISE 1 Piece(s) 11 Day(s) 195421702704052281684029000

฿ 999,999,999.00

NWS OPEN ANGLE VISE 1 Piece(s) Quote 2144031033648530023861.558000

Loading...

  1. 1
 

Basic Information

K(mm) 19 L(mm) 15 Length Direction 0゜~50゜
Base Vibration 360゜