1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Sweeper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,354.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suitable for removing cutting chips and sludge in water tanks, oil tanks, around machines, etc.

Part Number
MSP-1100L
MSP-700L
MSP-900L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL1
(mm)
L2
(mm)
Mass
(g)

฿ 12,696.31

NWS MAGNETIC SWEEPER 1 Piece(s) 10 Day(s) 81011001050

฿ 8,354.64

NWS MAGNET CLEANERS 1 Piece(s) 40 Day(s) 410700820

฿ 9,410.74

NWS MAGNET CLEANERS 1 Piece(s) 40 Day(s) 610900930

Loading...

  1. 1
 

Basic Information

Product Type Other Jigs Magnet Diameter(mm) 25 Magnetic force 3700
Material (Magnet) Neodymium Features Ideal for removing chips and sludge accumulated in water tank / oil tank and near machines, etc. Body material Stainless Steel
Guard slider material Resin