(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking Chalk (Includes 3)【3 Pieces Per Package】

Marking Chalk (Includes 3)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TMC-19-W

  • Product Type
    Architectural Writing Instruments
  • Color
    Other
  • Quantity/Pack(piece)
    3
  • Trusco Code
    253-3375
  • Application
    Marking for lumber, road signs, blocks, concrete, iron, rubber, stones, etc.
  • Mass
    70 g/pack
Part Number
TMC-19-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 103.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product Type
    Architectural Writing Instruments
  • Color
    Other
  • Quantity/Pack(piece)
    3
  • Trusco Code
    253-3375
  • Application
    Marking for lumber, road signs, blocks, concrete, iron, rubber, stones, etc.
  • Mass
    70 g/pack

Product Description

[Features]
· It can write well on road signs, blocks, concrete, etc.
· Once the material is marked, it does not easily get erased even when wet.
· Crayon type without cap, so it can be used anywhere.
[Applications]
· Marking for lumber, road signs, blocks, concrete, iron, rubber, stones, etc.

Specifications of TMC-19-W

  • Product Type
    Architectural Writing Instruments
  • Color
    Other
  • Quantity/Pack(piece)
    3
  • Trusco Code
    253-3375
  • Application
    Marking for lumber, road signs, blocks, concrete, iron, rubber, stones, etc.
  • Mass
    70 g/pack
Part Number
TMC-19-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 103.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1