(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Grade Polyethylene Leveling Line

High-Grade Polyethylene Leveling Line

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of MI-100HP

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.8
  • Length(m)
    100
  • Trusco Code
    215-4242
  • Application
    For foundation work and general measurements.
  • Mass
    37g
Part Number
MI-100HP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27.00

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) Same day

Basic Specifications

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.8
  • Length(m)
    100
  • Trusco Code
    215-4242
  • Application
    For foundation work and general measurements.
  • Mass
    37g

Product Description

[Features]
· It is a low-cost type leveling string.
· Virgin polyethylene pellet in strong vivid colors.
[Applications]
· For foundation work and general measurements.

Specifications of MI-100HP

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.8
  • Length(m)
    100
  • Trusco Code
    215-4242
  • Application
    For foundation work and general measurements.
  • Mass
    37g
Part Number
MI-100HP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27.00

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1