(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perforating Tip【2-3 Pieces Per Package】

Perforating Tip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PS-PKALTH

  • Product Type
    Ink pot
  • Quantity/Pack
    -
  • JAN Code
    4975364057556
  • Trusco Code
    753-7794
  • Weight (g)
    7.000
  • Needle
    tapered needle
  • Specifications
    -
  • Mass(g)
    -
Part Number
PS-PKALTH
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Quantity/Pack JAN Code Trusco Code Weight (g) Needle Specifications Mass
(g)

฿ 302.00

TJD1 HANDY INK LINE 1 Pack(s)

2 Pieces Per Package

1 Day(s) Ink pot - 4975364057556 753-7794 7.000 tapered needle - -

Specifications of PS-PKALTH

  • Product Type
    Ink pot
  • Quantity/Pack
    -
  • JAN Code
    4975364057556
  • Trusco Code
    753-7794
  • Weight (g)
    7.000
  • Needle
    tapered needle
  • Specifications
    -
  • Mass(g)
    -
Part Number
PS-PKALTH
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Quantity/Pack JAN Code Trusco Code Weight (g) Needle Specifications Mass
(g)

฿ 302.00

TJD1 HANDY INK LINE 1 Pack(s)

2 Pieces Per Package

1 Day(s) Ink pot - 4975364057556 753-7794 7.000 tapered needle - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1