(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rain Crayon (10 Pieces)【10 Pieces Per Package】

Rain Crayon (10 Pieces)

You can add up to 6 items to the comparison list.

Loading...

Specifications of RC-W

  • Product Type
    Writing Implements for Construction
  • Color
    Other
  • Quantity in Box(Nos.)
    10
  • Trusco Code
    380-9684
  • Use
    Write on blackboard used for rain.
  • Mass
    110 g/Box
Part Number
RC-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 306.67

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

10 Pieces Per Package

10 Day(s)

Basic Specifications

Product Description

[Features]
· Water-resistant; writing is difficult to erase even if the board is rained on.
· Can also write on asphalt and concrete.
[Applications]
· Writing on rain-resistant blackboards.

Specifications of RC-W

  • Product Type
    Writing Implements for Construction
  • Color
    Other
  • Quantity in Box(Nos.)
    10
  • Trusco Code
    380-9684
  • Use
    Write on blackboard used for rain.
  • Mass
    110 g/Box
Part Number
RC-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 306.67

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

10 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1