(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chalk Holder 3 Pc. Set【3 Pieces Per Package】

Chalk Holder 3 Pc. Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of CH-SET

  • Product Type
    Writing Implements for Construction
  • Number of Pieces Per Pack(Nos.)
    3
  • Applicable Chalk(mm)
    9.8~12
  • Trusco Code
    308-1478
  • Use
    For Entry on Blackboard for Construction Work.
  • Set Content
    Three sets of red, white and yellow
  • Mass
    90 g/pack
Part Number
CH-SET
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 597.01

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s)

Basic Specifications

  • Product Type
    Writing Implements for Construction
  • Number of Pieces Per Pack(Nos.)
    3
  • Applicable Chalk(mm)
    9.8~12
  • Trusco Code
    308-1478
  • Use
    For Entry on Blackboard for Construction Work.
  • Set Content
    Three sets of red, white and yellow
  • Mass
    90 g/pack

Product Description

[Features]
· Prevents your hands getting dirty and can fit in your pocket.
· Includes a magnet and can be attached to a steel desk.
[Applications]
· For writing on construction blackboards.

Specifications of CH-SET

  • Product Type
    Writing Implements for Construction
  • Number of Pieces Per Pack(Nos.)
    3
  • Applicable Chalk(mm)
    9.8~12
  • Trusco Code
    308-1478
  • Use
    For Entry on Blackboard for Construction Work.
  • Set Content
    Three sets of red, white and yellow
  • Mass
    90 g/pack
Part Number
CH-SET
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 597.01

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1