(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TKC65D100 |
TKC130D100 |
TKC-126D |
TKC-126F |
TKC-168D |
TKC-168F |
TKC-177D |
TKC-177F |
TKC-268D |
TKC-268F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Details Type | Capacity (L) |
Detailed dimensions: width (mm) |
Detailed dimensions: depth (mm) |
Detailed dimensions: height (mm) |
Effective inside dimension: width (mm) |
Effective inside dimension: depth (mm) |
Effective inside dimension: height (mm) |
Main body: option | Trusco Code | Mass (g) |
Conforming main body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157.39 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | 51 to 100 | Square Can | 0.35 | 68 | 68 | 100 | 62 | 62 | 45 | Main Body | 366-4023 | 60 | - | 1 pc. | ||
฿ 240.08 |
STEEL BOXES | 1 Piece(s) | 12 Day(s) | 51 to 100 | Square Can | 1.45 | 132 | 132 | 100 | 125 | 125 | 94 | Main Body | 366-4015 | 128 | - | 1 pc. | ||
฿ 110.00 |
STEELBOXES | 1 Piece(s) | Same day | Up to 50 | Square Can | 0.6 | 123 | 123 | 50 | 116 | 116 | 45 | Main Body | 352-6399 | 79 | - | 1 pc. | ||
฿ 51.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can Lid | - | 126 | 126 | 15 | 121 | 121 | 12 | Option | 352-6381 | 44 | TKC-126D | 1 pc. | ||
฿ 152.87 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | Up to 50 | Square Can | 0.8 | 165 | 120 | 50 | 162 | 117 | 47 | Main Body | 487-8922 | 96 | - | 1 pc. | ||
฿ 60.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can Lid | - | 168 | 123 | 15 | 165 | 120 | 12 | Option | 487-8931 | 50 | TKC-168D | 1 pc. | ||
฿ 156.93 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can | 1.2 | 175 | 175 | 50 | 168 | 168 | 45 | Main Body | 352-6372 | 126 | - | 1 pc. | ||
฿ 72.00 |
STEEL BOXES | 1 Piece(s) | 12 Day(s) | Up to 50 | Square Can Lid | - | 175 | 175 | 15 | 172 | 172 | 12 | Option | 352-6429 | 72 | TKC-177D | 1 pc. | ||
฿ 173.97 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | Up to 50 | Square Can | 1.6 | 267 | 144 | 50 | 260 | 138 | 45 | Main Body | 352-6496 | 154 | - | 1 pc. | ||
฿ 76.19 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can Lid | - | 268 | 146 | 15 | 264 | 142 | 12 | Option | 352-6411 | 88 | TKC-268D | 1 pc. |
[Features]
· Ideal for storing and managing parts.
· It is a simple and luxurious can that uses high-quality materials.
· Can be stacked when the lid (sold separately) is put on.
[Material]
· Tin Plate (Satin Material)
Part Number |
---|
TKC65D100 |
TKC130D100 |
TKC-126D |
TKC-126F |
TKC-168D |
TKC-168F |
TKC-177D |
TKC-177F |
TKC-268D |
TKC-268F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Details Type | Capacity (L) |
Detailed dimensions: width (mm) |
Detailed dimensions: depth (mm) |
Detailed dimensions: height (mm) |
Effective inside dimension: width (mm) |
Effective inside dimension: depth (mm) |
Effective inside dimension: height (mm) |
Main body: option | Trusco Code | Mass (g) |
Conforming main body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157.39 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | 51 to 100 | Square Can | 0.35 | 68 | 68 | 100 | 62 | 62 | 45 | Main Body | 366-4023 | 60 | - | 1 pc. | ||
฿ 240.08 |
STEEL BOXES | 1 Piece(s) | 12 Day(s) | 51 to 100 | Square Can | 1.45 | 132 | 132 | 100 | 125 | 125 | 94 | Main Body | 366-4015 | 128 | - | 1 pc. | ||
฿ 110.00 |
STEELBOXES | 1 Piece(s) | Same day | Up to 50 | Square Can | 0.6 | 123 | 123 | 50 | 116 | 116 | 45 | Main Body | 352-6399 | 79 | - | 1 pc. | ||
฿ 51.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can Lid | - | 126 | 126 | 15 | 121 | 121 | 12 | Option | 352-6381 | 44 | TKC-126D | 1 pc. | ||
฿ 152.87 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | Up to 50 | Square Can | 0.8 | 165 | 120 | 50 | 162 | 117 | 47 | Main Body | 487-8922 | 96 | - | 1 pc. | ||
฿ 60.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can Lid | - | 168 | 123 | 15 | 165 | 120 | 12 | Option | 487-8931 | 50 | TKC-168D | 1 pc. | ||
฿ 156.93 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can | 1.2 | 175 | 175 | 50 | 168 | 168 | 45 | Main Body | 352-6372 | 126 | - | 1 pc. | ||
฿ 72.00 |
STEEL BOXES | 1 Piece(s) | 12 Day(s) | Up to 50 | Square Can Lid | - | 175 | 175 | 15 | 172 | 172 | 12 | Option | 352-6429 | 72 | TKC-177D | 1 pc. | ||
฿ 173.97 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | Up to 50 | Square Can | 1.6 | 267 | 144 | 50 | 260 | 138 | 45 | Main Body | 352-6496 | 154 | - | 1 pc. | ||
฿ 76.19 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Square Can Lid | - | 268 | 146 | 15 | 264 | 142 | 12 | Option | 352-6411 | 88 | TKC-268D | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?