(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TMC-90D |
TMC-90F |
TMC-104D |
TMC-104F |
TMC-185D |
TMC-185F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Details Type | Capacity (L) |
Detailed dimensions: height (mm) |
Outer Diameter (mm) |
Effective inside dimension: height (mm) |
Internal Diameter (mm) |
Main body: option | Trusco Code | Mass (g) |
Conforming main body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 102.86 |
STEEL BOXES | 1 Piece(s) | Same day | 101 or More | Round Can | 0.6 | 130 | 90 | 125 | 82 | Main Body | 352-6569 | 80 | - | 1 pc. | ||
฿ 46.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Lid Dedicated for Round Can | - | 14 | 90 | 10 | 87 | Option | 352-6488 | 18 | TMC-90D | 1 pc. | ||
฿ 116.82 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | 51 to 100 | Round Can | 0.6 | 100 | 104 | 95 | 96 | Main Body | 352-6445 | 78 | - | 1 pc. | ||
฿ 51.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Lid Dedicated for Round Can | - | 16 | 105 | 12 | 101 | Option | 352-6453 | 24 | TMC-104D | 1 pc. | ||
฿ 157.78 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | Up to 50 | Round Can | 1 | 49 | 183 | 44 | 175 | Main Body | 352-6461 | 112 | - | 1 pc. | ||
฿ 74.29 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Lid Dedicated for Round Can | - | 19 | 185 | 16 | 181 | Option | 352-6470 | 66 | TMC-185D | 1 pc. |
[Features]
· Ideal for storing and managing parts.
· It is a simple and luxurious can that uses high-quality materials.
· Can be stacked when the lid (sold separately) is put on.
[Material]
· Tin Plate (Satin Material)
Part Number |
---|
TMC-90D |
TMC-90F |
TMC-104D |
TMC-104F |
TMC-185D |
TMC-185F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Details Type | Capacity (L) |
Detailed dimensions: height (mm) |
Outer Diameter (mm) |
Effective inside dimension: height (mm) |
Internal Diameter (mm) |
Main body: option | Trusco Code | Mass (g) |
Conforming main body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 102.86 |
STEEL BOXES | 1 Piece(s) | Same day | 101 or More | Round Can | 0.6 | 130 | 90 | 125 | 82 | Main Body | 352-6569 | 80 | - | 1 pc. | ||
฿ 46.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Lid Dedicated for Round Can | - | 14 | 90 | 10 | 87 | Option | 352-6488 | 18 | TMC-90D | 1 pc. | ||
฿ 116.82 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | 51 to 100 | Round Can | 0.6 | 100 | 104 | 95 | 96 | Main Body | 352-6445 | 78 | - | 1 pc. | ||
฿ 51.00 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Lid Dedicated for Round Can | - | 16 | 105 | 12 | 101 | Option | 352-6453 | 24 | TMC-104D | 1 pc. | ||
฿ 157.78 |
STEEL BOXES | 1 Piece(s) | 1 Day(s) | Up to 50 | Round Can | 1 | 49 | 183 | 44 | 175 | Main Body | 352-6461 | 112 | - | 1 pc. | ||
฿ 74.29 |
STEEL BOXES | 1 Piece(s) | 10 Day(s) | Up to 50 | Lid Dedicated for Round Can | - | 19 | 185 | 16 | 181 | Option | 352-6470 | 66 | TMC-185D | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?