(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Jack with Claw Without Return Spring TTJ

Jack with Claw Without Return Spring TTJ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 11,257.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTJ-1.2
TTJ-2
TTJ-3
TTJ-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,257.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) Same day 12(1.2) 30( 3.0) 105 12~117 50 65 205 374-6305 7300 1 unit

฿ 13,941.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) Same day 20(2.0) 50( 5.0) 113 16~129 50 65 240 374-6313 12300 1 unit

฿ 15,279.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 30(3.0) 70( 7.0) 110 19~129 50 65 236 374-6321 13700 1 unit

฿ 16,085.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 120 22~142 57 75 290 374-6330 17800 1 unit

Basic Specifications

  • Product Type
    Jack with hook
  • Accessory
    Handle
  • Features
    Grip handle with rubber is a two-piece type, housed in the main body. Grip handle with rubber can rotate 180 degrees. The position of the claw is very low and operability is excellent. Adopts a groove type slide rail. No return spring.
  • Amount Of Content
    1 unit

Product Description

The position of the claw is very low and operability is excellent.
[Features]
· Grip handle with rubber is a two-piece type, housed in the main body.
· Rubber grip handle can rotate 180 degrees for operation.
· The claw placement is very low and exceedingly easy to operate.
· Features a dovetailed slide rail.
· Without return spring.
[Applications]
· For machinery installation, architecture, civil engineering, bridge construction, disaster prevention.
· Used for jacking up and adjusting the level of houses and construction machinery.

Part Number
TTJ-1.2
TTJ-2
TTJ-3
TTJ-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,257.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) Same day 12(1.2) 30( 3.0) 105 12~117 50 65 205 374-6305 7300 1 unit

฿ 13,941.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) Same day 20(2.0) 50( 5.0) 113 16~129 50 65 240 374-6313 12300 1 unit

฿ 15,279.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 30(3.0) 70( 7.0) 110 19~129 50 65 236 374-6321 13700 1 unit

฿ 16,085.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 120 22~142 57 75 290 374-6330 17800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grip handle with rubber is a 2 pieces connected type and is stored in the main body.
●Grip handle with rubber can be operated with 180 degree rotation type.
●The claw position is very low, and the operability is excellent.
●Adopted dovetail groove type s

Accessories

●Handle