(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency jack case

Emergency jack case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BC2

  • Product Type
    Other
  • Other
    Option
  • Height(mm)
    279
  • Trusco Code
    412-5193
  • Mass(g)
    4300
  • Frontage(mm)
    192
  • Depth(mm)
    249
  • Storable products
    MHC-2RS-2/2T
  • Features
    Container case for steel jack.
  • Amount Of Content
    1 unit
Part Number
BC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,088.61

HYDRAULIC JACKS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Height(mm)
    279
  • Trusco Code
    412-5193
  • Mass(g)
    4300
  • Frontage(mm)
    192
  • Depth(mm)
    249
  • Storable products
    MHC-2RS-2/2T
  • Features
    Container case for steel jack.
  • Amount Of Content
    1 unit

Product Description

[Features]
Steel jack storage case for disaster prevention.
[Storable Item]MHC-2RS-2/2T

Specifications of BC2

  • Product Type
    Other
  • Other
    Option
  • Height(mm)
    279
  • Trusco Code
    412-5193
  • Mass(g)
    4300
  • Frontage(mm)
    192
  • Depth(mm)
    249
  • Storable products
    MHC-2RS-2/2T
  • Features
    Container case for steel jack.
  • Amount Of Content
    1 unit
Part Number
BC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,088.61

HYDRAULIC JACKS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1