(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MHP5J |
MHP-15J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN(t)) |
Base dimension (mm) |
Bracket diameter (mm) |
Auxiliary screw (mm) |
Ram Stroke (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,519.93 ฿ 27,967.63 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 1 Day(s) | 50(5) | 125× 99 | φ33 | 80 | 150 | 412-5304 | 8900 | 1 unit | ||
฿ 41,371.01 ฿ 36,174.81 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 1 Day(s) | 150(15) | 150×139 | φ42 | 120 | 160 | 412-5291 | 15400 | 1 unit |
Jack that can be attached to a press frame and used for correction work, such as attachment and removal of bearings, distortion removal after welding, etc.
[Features]
· Pump lever can be rotated by 90° .
· The return spring acts to return the ram after use.
· Hydraulic press jack with freely adjustable dimension of opening portion. (Customer's work)
· Press frame must be prepared separately.
[Applications]
· For attachment and removal of bearings, press fitting of bushings, straightening after welding, bending of iron plates, etc.
Part Number |
---|
MHP5J |
MHP-15J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN(t)) |
Base dimension (mm) |
Bracket diameter (mm) |
Auxiliary screw (mm) |
Ram Stroke (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,519.93 ฿ 27,967.63 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 1 Day(s) | 50(5) | 125× 99 | φ33 | 80 | 150 | 412-5304 | 8900 | 1 unit | ||
฿ 41,371.01 ฿ 36,174.81 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 1 Day(s) | 150(15) | 150×139 | φ42 | 120 | 160 | 412-5291 | 15400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?