(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Claw Without Return Spring / With Safety Valve MHC-1.8V-2

Jack with Claw Without Return Spring / With Safety Valve MHC-1.8V-2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MHC-1.8V-2

  • Product Type
    Jack with hook
  • Claw Lifting Power(kN(t))
    18(1.8)
  • Head lift(kN(t))
    27(2.7)
  • Stroke(mm)
    113
  • Height(mm)
    16~129
  • Claw Length(mm)
    50
  • Claw Width(mm)
    50
  • Main Body Height(mm)
    235~348
  • Trusco Code
    109-8152
  • Mass(g)
    7900
  • Accessory
    Handle
  • Features
    It does not rise even when load exceeding the nominal load is applied, thanks to the safety valve mechanism. The claw position is low, allowing it to be used in a small clearance. It is convenient for moving houses, installing machines, shipbuilding, bridges, plants and construction.
  • Amount Of Content
    1 unit
Part Number
MHC-1.8V-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,572.00

HYDRAULICTOEJACKSC/WJAW 1 Piece(s) 4 Day(s) 1 unit

Basic Specifications

  • Product Type
    Jack with hook
  • Claw Lifting Power(kN(t))
    18(1.8)
  • Head lift(kN(t))
    27(2.7)
  • Stroke(mm)
    113
  • Height(mm)
    16~129
  • Claw Length(mm)
    50
  • Claw Width(mm)
    50
  • Main Body Height(mm)
    235~348
  • Trusco Code
    109-8152
  • Mass(g)
    7900
  • Accessory
    Handle
  • Features
    It does not rise even when load exceeding the nominal load is applied, thanks to the safety valve mechanism. The claw position is low, allowing it to be used in a small clearance. It is convenient for moving houses, installing machines, shipbuilding, bridges, plants and construction.
  • Amount Of Content
    1 unit

Product Description

The claw position is low, allowing the jack to be used with a small clearance.
[Features]
· Outstanding heat resistance compared to similar products of competitors (usable temperature -20 to +70°C).
· It does not rise even when load exceeding the nominal load is applied, thanks to the safety valve mechanism.
· The claw position is low, allowing use with a small clearance.
· Fixed type handle socket.
· A type which includes a safety valve.
[Applications]
· For jacking up and adjusting the level of houses and machine tools.
· It is convenient for moving houses, installing machines, shipbuilding, bridges, plants, and construction.

Specifications of MHC-1.8V-2

  • Product Type
    Jack with hook
  • Claw Lifting Power(kN(t))
    18(1.8)
  • Head lift(kN(t))
    27(2.7)
  • Stroke(mm)
    113
  • Height(mm)
    16~129
  • Claw Length(mm)
    50
  • Claw Width(mm)
    50
  • Main Body Height(mm)
    235~348
  • Trusco Code
    109-8152
  • Mass(g)
    7900
  • Accessory
    Handle
  • Features
    It does not rise even when load exceeding the nominal load is applied, thanks to the safety valve mechanism. The claw position is low, allowing it to be used in a small clearance. It is convenient for moving houses, installing machines, shipbuilding, bridges, plants and construction.
  • Amount Of Content
    1 unit
Part Number
MHC-1.8V-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,572.00

HYDRAULICTOEJACKSC/WJAW 1 Piece(s) 4 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A type that will not lifting by the safety valve mechanism in case that load is applied more than the designated load.
●The claw position is low and it can be used with a slight crevice.
●Convenient to use for housing movement, machine installation, shipbuilding, bridge, plant and construction.
●Optimum for disaster countermeasures.

Specification

●Lifting Force kN(t) Claw Portion:18(1.8)
●Lifting Force kN(t) Head:27(2.7)
●Stroke(mm):113
●Height(mm):16 to 129
●Claw Length x Claw Width(mm):50 x 50
●Body Height(mm):235

Accessories

●Handle