(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MHC-1.5SL-2 |
MHC-3SL-2 |
MHC-6SL-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Height (mm) |
Claw Length (mm) |
Claw Width (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,027.00 ฿ 16,497.78 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 5 Day(s) | 15(1.5) | 50( 5.0) | 113 | 22~135 | 80 | 65 | 245 | 109-8195 | 14900 | 1 unit | ||
฿ 33,425.00 ฿ 27,348.34 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 4 Day(s) | 30(3.0) | 100(10.0) | 120 | 25~145 | 100 | 75 | 292 | 109-9019 | 22500 | 1 unit | ||
฿ 44,771.00 ฿ 35,816.80 |
HYDRAULICTOEJACKSC/WJAW | 1 Piece(s) | 4 Day(s) | 60(6.0) | 200(20.0) | 145 | 28~173 | 100 | 90 | 324 | 465-4528 | 37000 | 1 unit |
A long claw type jack with a low claw position that can be used from a small gap.
[Features]
·The claw position is low and can be used in a small gap.
·Suitable for moving houses, installing machinery, building ships, bridges, plants, and construction.
·The handle is rotatable and the handle socket rotates 180 degrees, so it can be operated while dodging obstacles.
·When lowering the jack, it is forcibly lowered by the force of the return spring.
·It has better heat resistance than other similar products (usable temperature -20°C to 70°C).
[Applications]
·Used for jacking up houses, jacking up machine tools, adjusting levels, etc.
·It is also widely used for disaster prevention materials and equipment and for post-earthquake reconstruction.
Part Number |
---|
MHC-1.5SL-2 |
MHC-3SL-2 |
MHC-6SL-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Height (mm) |
Claw Length (mm) |
Claw Width (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,027.00 ฿ 16,497.78 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 5 Day(s) | 15(1.5) | 50( 5.0) | 113 | 22~135 | 80 | 65 | 245 | 109-8195 | 14900 | 1 unit | ||
฿ 33,425.00 ฿ 27,348.34 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 4 Day(s) | 30(3.0) | 100(10.0) | 120 | 25~145 | 100 | 75 | 292 | 109-9019 | 22500 | 1 unit | ||
฿ 44,771.00 ฿ 35,816.80 |
HYDRAULICTOEJACKSC/WJAW | 1 Piece(s) | 4 Day(s) | 60(6.0) | 200(20.0) | 145 | 28~173 | 100 | 90 | 324 | 465-4528 | 37000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?