(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Bar Clean Room Specification

Roller Bar Clean Room Specification

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RB-10C

  • Product Type
    Handle
  • Total Length(mm)
    1200
  • Trusco Code
    303-1004
  • Mass(g)
    10000
  • Tip Dimensions(mm)
    120×2
  • Roller Part
    MC Nylon
  • Material Body
    Steel
  • Allowable Load
    1
  • Features
    The short T handle is perfect for work in confined spaces. The rollers attached on the bottom make it easier to shift work than with conventional bar work, but won't damage your floor. The applied nickel plating processing is to cleanroom specifications.
  • Amount Of Content
    1 pc.
Part Number
RB-10C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,169.00

฿ 20,689.21

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Handle
  • Total Length(mm)
    1200
  • Trusco Code
    303-1004
  • Mass(g)
    10000
  • Tip Dimensions(mm)
    120×2
  • Roller Part
    MC Nylon
  • Material Body
    Steel
  • Allowable Load
    1
  • Features
    The short T handle is perfect for work in confined spaces. The rollers attached on the bottom make it easier to shift work than with conventional bar work, but won't damage your floor. The applied nickel plating processing is to cleanroom specifications.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A short T-shaped handle that can be operated firmly and is ideal for working in narrow spaces.
·Since the bottom has a roller, it is easier to shift than conventional crowbar work, and the floor surface is less likely to be damaged.
·It is a clean room specification with nickel plating.
[Applications]
·Lifting and moving work

Specifications of RB-10C

  • Product Type
    Handle
  • Total Length(mm)
    1200
  • Trusco Code
    303-1004
  • Mass(g)
    10000
  • Tip Dimensions(mm)
    120×2
  • Roller Part
    MC Nylon
  • Material Body
    Steel
  • Allowable Load
    1
  • Features
    The short T handle is perfect for work in confined spaces. The rollers attached on the bottom make it easier to shift work than with conventional bar work, but won't damage your floor. The applied nickel plating processing is to cleanroom specifications.
  • Amount Of Content
    1 pc.
Part Number
RB-10C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,169.00

฿ 20,689.21

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Insert the tip and operate with this principle. Short T type handle is most optimum for work in a narrow place.
●Since the roller is attached to the bottom, easier to shift work compared with conventional bar work, and the floor surface is also hard to scratch.

Specification

●Allowable Weight(t):1
●Tip Dimension(mm):120 x 2
●Total Length(mm):1200
●Roller:MC Nylon
●SPQ(piece):1
●Nickel Plate

Materials

●Main Body: Steel, Roller: MC Nylon