(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Bar

Roller Bar

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RB-10

  • Product Type
    Handle
  • Total Length(mm)
    1200
  • Trusco Code
    303-0997
  • Mass(g)
    10000
  • Tip Dimensions(mm)
    120×2
  • Roller Part
    MC Nylon
  • Material Body
    Steel
  • Allowable Load
    1
  • Features
    The short T handle is perfect for work in confined spaces. The rollers attached on the bottom make it easier to shift work than with conventional bar work, but won't damage your floor.
  • Amount Of Content
    1 pc.
Part Number
RB-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,961.00

฿ 16,166.41

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Handle
  • Total Length(mm)
    1200
  • Trusco Code
    303-0997
  • Mass(g)
    10000
  • Tip Dimensions(mm)
    120×2
  • Roller Part
    MC Nylon
  • Material Body
    Steel
  • Allowable Load
    1
  • Features
    The short T handle is perfect for work in confined spaces. The rollers attached on the bottom make it easier to shift work than with conventional bar work, but won't damage your floor.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A short T-shaped handle that can be operated firmly and is ideal for working in narrow spaces.
·Since the bottom has a roller, it is easier to shift than conventional crowbar work, and the floor surface is less likely to be damaged.
[Applications]
·Lifting and moving work

Specifications of RB-10

  • Product Type
    Handle
  • Total Length(mm)
    1200
  • Trusco Code
    303-0997
  • Mass(g)
    10000
  • Tip Dimensions(mm)
    120×2
  • Roller Part
    MC Nylon
  • Material Body
    Steel
  • Allowable Load
    1
  • Features
    The short T handle is perfect for work in confined spaces. The rollers attached on the bottom make it easier to shift work than with conventional bar work, but won't damage your floor.
  • Amount Of Content
    1 pc.
Part Number
RB-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,961.00

฿ 16,166.41

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Insert the tip and operate with this principle. Short T type handle is most optimum for work in a narrow place.
●Since the roller is attached to the bottom, easier to shift work compared with conventional bar work, and the floor surface is also hard to scratch.

Specification

●Allowable Weight(t):1
●Tip Dimension(mm):120 x 2
●Total Length(mm):1200
●Roller:MC Nylon
●SPQ(piece):1

Materials

●Main Body: Steel, Roller: MC Nylon