(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Claw without Return Spring / with Safety Valve FR-60TL

Jack with Claw without Return Spring / with Safety Valve FR-60TL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of FR-60TL

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    30(3.0)
  • Stroke(mm)
    62
  • Height(mm)
    50~112
  • Claw Length(mm)
    80
  • Claw Width(mm)
    65
  • Main Body Height(mm)
    211~273
  • Trusco Code
    334-6544
  • Mass(g)
    28000
  • Accessories
    Handle, Ratchet Handle
  • Features
    With safety valve. Feed table type. The feed table was placed on the jack with claw, and position alignment up and down, and front and back, was made more efficient. Since it can slide smoothly within a range of 100 mm, horizontal movement after lifting up is possible. Handle is rotation type. Since the push/return is a screw mechanism by a ratchet handle, micro-adjustment is possible. With urethane wheels 6 pcs.
  • Amount Of Content
    1 unit
Part Number
FR-60TL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 92,425.00

฿ 79,716.56

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    30(3.0)
  • Stroke(mm)
    62
  • Height(mm)
    50~112
  • Claw Length(mm)
    80
  • Claw Width(mm)
    65
  • Main Body Height(mm)
    211~273
  • Trusco Code
    334-6544
  • Mass(g)
    28000
  • Accessories
    Handle, Ratchet Handle
  • Features
    With safety valve. Feed table type. The feed table was placed on the jack with claw, and position alignment up and down, and front and back, was made more efficient. Since it can slide smoothly within a range of 100 mm, horizontal movement after lifting up is possible. Handle is rotation type. Since the push/return is a screw mechanism by a ratchet handle, micro-adjustment is possible. With urethane wheels 6 pcs.
  • Amount Of Content
    1 unit

Product Description

[Features]
·Comes with a safety valve.
·It is a feed table type.
·A feed base is attached to the jack with claws to improve the efficiency of vertical, front, rear, left, and right positioning.
·Since it slides smoothly within a range of 100 mm, horizontal movement after lifting is possible.
·Rotary type handle. Pushing and returning is a screw mechanism with a ratchet handle, so fine adjustment is possible.
·Comes with 6 urethane wheels.
·The slide table is integrated with the jack with a dovetail groove guide to prevent it from moving left and right.

Specifications of FR-60TL

  • Product Type
    Jack with Hook
  • Claw Lifting Power(kN(t))
    30(3.0)
  • Stroke(mm)
    62
  • Height(mm)
    50~112
  • Claw Length(mm)
    80
  • Claw Width(mm)
    65
  • Main Body Height(mm)
    211~273
  • Trusco Code
    334-6544
  • Mass(g)
    28000
  • Accessories
    Handle, Ratchet Handle
  • Features
    With safety valve. Feed table type. The feed table was placed on the jack with claw, and position alignment up and down, and front and back, was made more efficient. Since it can slide smoothly within a range of 100 mm, horizontal movement after lifting up is possible. Handle is rotation type. Since the push/return is a screw mechanism by a ratchet handle, micro-adjustment is possible. With urethane wheels 6 pcs.
  • Amount Of Content
    1 unit
Part Number
FR-60TL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 92,425.00

฿ 79,716.56

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By attaching the slide rest to the hydraulic jack with claw, improves efficiency of the position adjustment of up and down, and back, forth, right and left.
●Since it slides smoothly within the range of 100mm, horizontal movement after lifting up is possible.
●The handle is rotation type.
●Since push and return are a screw mechanism with a ratchet handle, fine adjustment is possible.
●With urethane wheels 4 pieces.

Specification

●Lifting Force kN(t) Claw Portion:30(3.0)
●Lifting Force kN(t) Head:Unavailable
●Stroke(mm):62
●Height(mm):50 to 112
●Claw Lenght x W(mm):80 x 65
●Body Height(mm):211 to 273

Accessories

●Handle
●Ratchet Handle