- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Mini Jack with Hook for Fine Adjustment (No Return Spring/With Safety Valve)
Specifications of GB-60
-
- Product Type
- Jack with Hook
-
- Claw Lifting Power(kN(t))
- 20(2.0)
-
- Head lift(kN(t))
- 60(6.0)
-
- Stroke(mm)
- 25
-
- Height(mm)
- 16~41
-
- Claw Length(mm)
- 50
-
- Claw Width(mm)
- 65
-
- Main Body Height(mm)
- 136~161
-
- Trusco Code
- 351-7551
-
- Mass(g)
- 9700
-
- Accessories
- Handle
-
- Features
- With safety valve. Suitable for micro-adjustment work within a stroke of 25 mm. The main body height of 136 mm, and claw minimum position of 16 mm is the smallest jack with claw. Handle is rotation type.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 25,379.00
฿ 23,348.68
|
HYDRAULIC TOE JACKS C/W JAW
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Jack with Hook
-
- Claw Lifting Power(kN(t))
- 20(2.0)
-
- Head lift(kN(t))
- 60(6.0)
-
- Stroke(mm)
- 25
-
- Height(mm)
- 16~41
-
- Claw Length(mm)
- 50
-
- Claw Width(mm)
- 65
-
- Main Body Height(mm)
- 136~161
-
- Trusco Code
- 351-7551
-
- Mass(g)
- 9700
-
- Accessories
- Handle
-
- Features
- With safety valve. Suitable for micro-adjustment work within a stroke of 25 mm. The main body height of 136 mm, and claw minimum position of 16 mm is the smallest jack with claw. Handle is rotation type.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Includes a safety valve.
· Suitable for fine adjustment work within a 25 mm stroke.
· The smallest jack with hook. Main body height: 136 mm. Lowest hook position: 16 mm.
· Rotary type handle.
[Applications]
· For fine adjustment when positioning.
Specifications of GB-60
-
- Product Type
- Jack with Hook
-
- Claw Lifting Power(kN(t))
- 20(2.0)
-
- Head lift(kN(t))
- 60(6.0)
-
- Stroke(mm)
- 25
-
- Height(mm)
- 16~41
-
- Claw Length(mm)
- 50
-
- Claw Width(mm)
- 65
-
- Main Body Height(mm)
- 136~161
-
- Trusco Code
- 351-7551
-
- Mass(g)
- 9700
-
- Accessories
- Handle
-
- Features
- With safety valve. Suitable for micro-adjustment work within a stroke of 25 mm. The main body height of 136 mm, and claw minimum position of 16 mm is the smallest jack with claw. Handle is rotation type.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 25,379.00
฿ 23,348.68
|
HYDRAULIC TOE JACKS C/W JAW
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?