(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Hook Low-floor Type / No Return Spring / with Safety Valve Long Hook Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 28,470.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-60TL SALE
G-100TL SALE
G-160TL SALE
G-200TL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 28,470.00

฿ 23,920.49

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 30( 3.0) 60( 6.0) 62 22~84 80 65 183~245 302-9468 12000 1 unit

฿ 33,193.97

฿ 29,572.51

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 50( 5.0) 100(10.0) 63 25~88 75 75 224~287 456-0264 19000 1 unit

฿ 48,692.52

฿ 43,550.59

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 70( 7.0) 160(16.0) 64 28~92 80 90 227~291 456-0281 26000 1 unit

฿ 67,439.70

฿ 56,952.83

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 52 32~84 80 100 249~301 456-0311 33000 1 unit

Basic Specifications

  • Product Type
    Jack with Hook
  • Type Details
    Long Type Claw
  • Accessories
    Handle
  • Note
    Cannot be used laterally.
  • Features
    The main body is short, making it ideal for situations in which height is limited. The handle is a rotating type. Low-floor. Handle rotation. Safety valve. Jack with rotating hook. Long hook type.
  • Amount Of Content
    1 unit

Product Description

[Features]
·Low floor, rotating handle, long claw type jack with safety valve.
·The low body height makes it ideal for height restrictions.
·Rotary type handle.
·Even with long claws, the load is almost the same as the standard type.

Part Number
G-60TL SALE
G-100TL SALE
G-160TL SALE
G-200TL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 28,470.00

฿ 23,920.49

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 30( 3.0) 60( 6.0) 62 22~84 80 65 183~245 302-9468 12000 1 unit

฿ 33,193.97

฿ 29,572.51

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 50( 5.0) 100(10.0) 63 25~88 75 75 224~287 456-0264 19000 1 unit

฿ 48,692.52

฿ 43,550.59

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 70( 7.0) 160(16.0) 64 28~92 80 90 227~291 456-0281 26000 1 unit

฿ 67,439.70

฿ 56,952.83

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 52 32~84 80 100 249~301 456-0311 33000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the height of the body is low, it is optimum in case that it has limit of height.
●The handle is rotation type.

Specification

●Lifting Force kN(t) Claw Portion:30(3.0)
●Lifting Force kN(t) Head:60(6.0)
●Stroke(mm):62
●Height(mm):22 to 84
●Claw Length x Claw Width(mm):80 x 65
●Body Height(mm):183 to 245

Accessories

●Handle