(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored Vest

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 614.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TY-51B
TY-51R
TY-51Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 614.37

SAFE VESTS 1 Piece(s) 19 Day(s) Blue 366-8754 1 Pair

฿ 614.37

SAFE VESTS 1 Piece(s) 19 Day(s) Red 366-8762 1 Pair

฿ 614.37

SAFE VESTS 1 Piece(s) 19 Day(s) Yellow 366-8771 1 Pair

Basic Specifications

  • Product Model
    Safety Vest
  • Body Material
    Nylon
  • LED Present or Absent
    None
  • Length(cm)
    56
  • Width(cm)
    85~120
  • Mass(g)
    310
  • Features
    Adjustable girth with the Velcro tape.
  • Amount Of Content
    1 Pair

Product Description

[Features]
It is a hook-and-loop tape-type color vest that is made of light and easy-to-wear thin material, and the waist can be adjusted with hook-and-loop tape.

Part Number
TY-51B
TY-51R
TY-51Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 614.37

SAFE VESTS 1 Piece(s) 19 Day(s) Blue 366-8754 1 Pair

฿ 614.37

SAFE VESTS 1 Piece(s) 19 Day(s) Red 366-8762 1 Pair

฿ 614.37

SAFE VESTS 1 Piece(s) 19 Day(s) Yellow 366-8771 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1