(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pato-Vest Type I

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 904.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-0601-KG
A-0601-KY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 904.10

SAFE VESTS 1 Piece(s) 12 Day(s) Fluorescent Green 418-3797 1 Pair

฿ 904.10

SAFE VESTS 1 Piece(s) 12 Day(s) Fluorescent Yellow 418-3801 1 Pair

Basic Specifications

  • Product Model
    Safety Vest
  • Body Material
    Polyester
  • Reflecting Material
    PVC
  • LED Present or Absent
    None
  • Length(cm)
    55
  • Width(cm)
    100~135
  • Mass(g)
    220
  • Features
    High luminosity micro-prism recurrent reflective material is used for patrol and safety vests.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The product is a patrol or identification vest using highly luminous microprism retroreflective material.
· The waist size can be adjusted with a hook-and-loop tape.
[Application]
· For safety patrol.
· For disaster prevention.
· For security.

Part Number
A-0601-KG
A-0601-KY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 904.10

SAFE VESTS 1 Piece(s) 12 Day(s) Fluorescent Green 418-3797 1 Pair

฿ 904.10

SAFE VESTS 1 Piece(s) 12 Day(s) Fluorescent Yellow 418-3801 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1