- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
(Merry) Miniature Nippers
Specifications of M-03
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 100
-
- With or without Spring
- Available
-
- Steel Wire Cutting Performance(φ/mm)
- 0.5
-
- Copper Wire Cutting Performance(φ/mm)
- 0.8
-
- Main body: option
- Main Body
-
- Trusco Code
- 111-1477
-
- Mass(g)
- 45
-
- Features
- Ideal for assembling, repairing, and cutting lead wires of precision equipment.
-
- Features 2
- The blade tip is sharply angled and suitable for cutting with the tip of the blade.
-
- Specifications
- Thin Blade
-
- Specification 2
- With Spring
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 971.61
|
MININIPPERS
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 100
-
- With or without Spring
- Available
-
- Steel Wire Cutting Performance(φ/mm)
- 0.5
-
- Copper Wire Cutting Performance(φ/mm)
- 0.8
-
- Main body: option
- Main Body
-
- Trusco Code
- 111-1477
-
- Mass(g)
- 45
-
- Features
- Ideal for assembling, repairing, and cutting lead wires of precision equipment.
-
- Features 2
- The blade tip is sharply angled and suitable for cutting with the tip of the blade.
-
- Specifications
- Thin Blade
-
- Specification 2
- With Spring
Product Description
[Features]
· Suitable for assembling, repairing, and cutting lead wires of precision equipment.
· The blade edge is sharply angled, suitable for cutting with the tip of the blade.
Specifications of M-03
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 100
-
- With or without Spring
- Available
-
- Steel Wire Cutting Performance(φ/mm)
- 0.5
-
- Copper Wire Cutting Performance(φ/mm)
- 0.8
-
- Main body: option
- Main Body
-
- Trusco Code
- 111-1477
-
- Mass(g)
- 45
-
- Features
- Ideal for assembling, repairing, and cutting lead wires of precision equipment.
-
- Features 2
- The blade tip is sharply angled and suitable for cutting with the tip of the blade.
-
- Specifications
- Thin Blade
-
- Specification 2
- With Spring
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 971.61
|
MININIPPERS
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?