1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Thermometer, CT-130D

THERMOMETERS

Digital Thermometer, CT-130D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,130.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A drip-proof thermometer that can be used securely in wet areas.
· Internal and external temperature sensor switching type.
· As the cord length is approximately 2.5 m, temperatures can be measured in remote places.
· A stand type.
[Applications]
· For temperature and humidity measurements at work sites.

 
Part Number
CT-130D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,130.16

THERMOMETERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -10~60/-50~70 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Drip-Proof Width(mm) 53 Depth(mm) 15
Height(mm) 39 Trusco Code 403-1261 Mass(g) 50
Features It is a drip-proof thermometer that is safe to use in wet areas. Power Supply Alkaline Button Cell Battery (LR44) x 1 pc (Sold separately)

Please check the type/dimensions/specifications of the part CT-130D in the Digital Thermometer, CT-130D series.