1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

File, Extreme Quick Cut

File, Extreme Quick Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Combination file having different eye roughness on both sides.
[Features]
· High end sharpness for outstanding cutting power to be capable of cutting the file in a short period of time.
· Since the roughness of the eyes is different on the both sides, rough cutting to finishing can be performed by 1 product.
· Since 1 unit is sold in a dedicated case, the product can be easily stored.
· Any material such as steel, stainless steel, etc. with hardness before hardening can be crisp.
· Offers the best sharpness with the cutting edge surface treatment (electropolishing) technology.
[Application]
· For filing of general work such as metal processing.

 
Part Number
QHI-EX01
QHI-EX02
QHI-EX11
QHI-EX12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Roughness of grain File Length × Total Length
(mm)
Width×Thickness
(mm)
Trusco Code Coarse (Single-cut coarse)
(Cut / 10 mm)
Second cut (single second cut)
(Cut / 10 mm)
Fine
(Cut / 10 mm)
Dead-smooth
(Cut / 10 mm)

฿ 352.01

TBS FILES 2 Piece(s) 3 Day(s) 215Coarse/Fine110×21511×3.5431-635513172740

฿ 351.21

TBS FILES 2 Piece(s) 3 Day(s) 215Second cut: Dead smooth110×21511×3.5431-636313172740

฿ 633.00

TBS FILES 1 Piece(s) 3 Day(s) 235Coarse/Fine120×23516×4.0431-6371101422-

฿ 633.00

TBS FILES 1 Piece(s) 3 Day(s) 235Single Coarse / Single Medium120×23516×4.0431-6380101422-

Loading...

  1. 1

Basic Information

Type Assorted files Single Product Set Product Single Item Shape Flat