1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GS Type Guide Scale

GS Type Guide Scale
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,949.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The high performance permanent magnet firmly secures the scale.
· For the GS-1, the scale can be raised and lowered based on the height of the nozzle.
· For the GS-2, the adhesive force can be switched between ON and OFF with a lever, allowing for easy attachment and detachment.
[Application]
· Special guide tools dedicated for moving the torch while maintaining the nozzle at a fixed height during gas welding.

 
Part Number
GS-1
GS-2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet ON / OFF Function Adsorption Force
(N)
Width
(mm)
Height
(mm)
Total Length
(mm)
Mass
(kg)
Feature 1

฿ 7,949.52

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) None350(35kgf)5126.55001.1The scale can be adjusted (raised/lowered) according to the height of the nozzle.

฿ 11,038.20

฿ 10,107.68

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) Available785(80kgf)75554002.3Attachment and detachment are easy due to attachment strength being controlled by an ON/OFF lever

Loading...

  1. 1

Basic Information

Specifications Fixed Model Use Special guiding device for movement while keeping the burner height constant in gas welding Feature 2 High Performance Permanent Magnet Strongly Secures the Scale